BOCK, Connector, Gasket
097B05067
Compressors spare parts, Gasket ring 42x34x1, Legacy BOCK ID: 05067
097B05067
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | AM4AM5EX-HG34EX-HG44EX-HG56F3 NH3F4F4 NH3F5FK40FK50HA4HA44HA5HA6HG34HG34 AHG34-2HG34-2 AHG4HG4 CO2HG44HG44 CO2HG5HG56HG6HGZ66HGZ7 |
| Contains batteries | No |
| Description | Gasket ring 42x34x1 |
| DG Indicator Profile | Not relevant for dangerous goods |
| drawing no. component/static | 097-0000739 |
| In scope of WEEE | No |
| Legacy BOCK ID | 05067 |
Characteristic | Value |
|---|---|
| Material Description | Gasket ring 42x34x1 |
| material of component | Centellen WS 3820 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Gasket |
| type of component | gasket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 800 Milligram |
| Net weight | 800 Milligram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162592533 |