Orifice, ORF
119F5424
Body material: Brass, Reduction type: Piston, Packing format: Industrial pack, Quantity per packing format: 100
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Valves
119F5424
Product specifications
Characteristic | Value |
|---|---|
| Body material | Brass |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Material Description | RD Bulk Bagged Piston 096 I/100 |
| Orifice size | 096 |
| Orifice size [in] | 0.096 in |
| Orifice size [mm] | 2.44 mm |
| Orifice/ Piston number | 096 |
Characteristic | Value |
|---|---|
| Packing format | Industrial pack |
| Product group | Refrig. distributor spareparts |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Orifice |
| Product Type | ORF |
| Quantity per packing format | 100 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Reduction type | Piston |
| Type designation | Spare part kit |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.007 Kilogram |
| Net weight | 0.006 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428425414 |
| Proposition 65 | Cancer and Reproductive Harm |