Spare part, EVRB, Service kit
032F5286
Product Type: Spare part, Used for product: EVRB, Type designation: Service kit
032F5286
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | None |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Function | NO |
| Material Description | SPARE PART KIT |
| Max. Working Pressure [bar] | 28.0 bar |
| Max. Working Pressure [psig] | 400 psig |
Characteristic | Value |
|---|---|
| MaxOPD[bar] 10W AC | 21 bar |
| MaxOPD[bar] 20W DC | 21 bar |
| Packing format | Multi pack |
| Product group | Spare parts, discont. products |
| Product line | Industrial Refrigeration |
| Product name | Repair kit |
| Product Type | Spare part |
| Quantity per packing format | 20 pc |
| REACH Candidate List substances | No |
| Type designation | Service kit |
| Used for product | EVRB |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.123 Kilogram |
| Net weight | 0.115 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.134 Liter |
| EAN/UPC | 5702422146797 |