
Spare part, PMLX, size 125, Overhaul kit
027F0573
Product Type: Spare part, Used for product: PMLX, size 125, Type designation: Overhaul kit
027F0573
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Material Description | PMLX 125 Overhaul kit |
| Packing format | Single pack |
| Product group | Spare parts, discont. products |
| Product line | Industrial Refrigeration |
Characteristic | Value |
|---|---|
| Product name | Overhaul kit |
| Product Type | Spare part |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | bee58209-8604-4f65-8ef1-89e3be309d7c |
| SCIP dossier product name | PMLX 32-125 Overhaul kits |
| Type designation | Overhaul kit |
| Used for product | PMLX, size 125 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 16.088 Kilogram |
| Net weight | 11.205 Kilogram |
| Volume | 42.866 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428448185 |
| Proposition 65 | Cancer and Reproductive Harm |