EVR
EVR is a direct or servo operated solenoid valve suitable for liquid, suction, and hot gas lines with most refrigerants, including flammable refrigerants.EVR valves and coils are sold separately
Features and benefits
- Complete range of solenoid valves for refrigeration, freezing and air conditioning plant
- Supplied in versions normally closed (NC) and normally open (NO) with de-energized coil
- Wide choice of coils for AC and DC
- Suitable for most refrigerants, including flammable refrigerants
- Designed for media temperatures up to 221 °F
- Flare connections up to 5⁄8 in
- Solder connections up to 2 1⁄8 in
- Extended ends on solder versions make the installation easy, eliminating the need to dismantle the valve when soldering in
- Available in flare, solder and flange connection versions
EVR® solenoid valves, normally open (NO) or closed (NC)
Danfoss offers a complete range of direct and servo-operated solenoid valves for air conditioning and refrigeration systems. The easy-to-service EVR® valves can be used in liquid, suction and hot gas lines.
The valves are compatible with fluorinated refrigerants and most hydrocarbon refrigerants.
You decide how the valves are delivered, as either normally open or normally closed valves and with or without manual operation. You can order the Danfoss EVR® valves as a complete unit or as separate components, where the valve body, coil and flanges can be ordered separately if required.
Product Highlights
- Supplied in versions normally closed (NC) and normally open (NO) with de-energized coil
- Wide range of clip-on coils for AC and DC, rated up to IP67
- Suitable for all fluorinated refrigerants
- Designed for media temperatures up to 105 °C
- Maximum Operating Pressure Differential (MOPD) up to 38 bar
- Easy installation with either flare, solder or flanged connections

Enhanced reliability and savings in HVAC-R applications
Learn more about the advantages of EVR® v2 solenoid valves in this poster.
View poster
Software: Coolselector®2: We did complex - you do awesome
Coolselector®2 features unbiased calculations for the selection of refrigeration and air conditioning components based on the user’s requirements or based on standard operating conditions.
Coolselector®2
Cold Rooms
EVR® solenoid valves, normally open (NO) or closed (NC)
Efficiently controlling refrigerants
EVR is a broad solenoid-valve range for refrigeration and air conditioning systems, covering liquid, suction, and hot gas line duties across many system types.
Danfoss offers a complete range of direct and servo-operated solenoid valves for air conditioning and refrigeration systems. The easy-to-service EVR® valves can be used in liquid, suction and hot gas lines.
The valves are compatible with fluorinated refrigerants and most hydrocarbon refrigerants.
You decide how the valves are delivered, as either normally open or normally closed valves and with or without manual operation.
In cold room systems, solenoid valves support controlled refrigerant flow and shut-off functionality in the refrigeration circuit, which makes EVR relevant as part of the wider cold room component set. EVR is also clearly positioned for broader refrigeration, freezing, and air-conditioning applications beyond cold rooms.