Danfoss logo
 OP-MCZC038MTA02G - OP-MCMD038MTA02D/G - OP-LCQE048NTA02D

Optyma™, OP-LCQE048NTA02D

114X5139

Segment usage: Low Back Pressure, Refrigerants: R404A; R507A; R452A, Compressor power supply [V]: 400/3/50

Product specifications

Characteristic
Value
Air flow @ 50Hz [m³/h]1750 m³/h
ApplicationsLBP
China RoHS complianceOut of scope
Compressor modelNTZ048-4
Compressor power supply [V]400/3/50
Condenser typeB4
Contains batteriesNo
CoolselectorFilterActive models
DescriptionOP-LCQE048NTA02D
DG Indicator ProfileNot relevant for dangerous goods
Electrical codeD
EU RoHS complianceOut of scope
FamilyOptyma™
Fan blade size [mm]350.000 mm
Fan current @ 50Hz [A]0.37 A
Fan current @ 60Hz [A]0.42 A
Fan power consumption @ 50Hz [W]170 W
Fan power consumption @ 60Hz [W]255 W
Fan power supply [V/Ph/Hz]400/3/50
Fan voltage @ 50Hz (max) [V] [Max]400 V
Fan voltage @ 50Hz (max) [V] [Min]400 V
Frequency [Hz]50 Hz
High value of nominal voltage at 50Hz [V]400 V
Length [mm]620 mm
Liquid line connection [in]3/8 in
Low value of nominal voltage at 50Hz [V]400 V
Characteristic
Value
Material DescriptionOP-LCQE048NTA02D CONDENS. UNIT
MCC4.8 A
Model numberOP-LCQE048NTA02D
No. of phases (compressor)3
No. of phases (fan)3
Number of fans1
Phase3
Product groupCondensing Units
Product lineCondensing Units
Product nameBare unit
Product TypeOptyma™ A02 (Fin and tube)
REACH Candidate List substancesLead (CAS no. 7439-92-1)N,N-dimethylacetamide (CAS no. 127-19-5)
Receiver approvalCE
RefrigerantsR404AR452AR507A
RLA3.4 A
SCIP dossier no.fe45bb99-ac63-41cb-878d-edf6c34cfd49
SCIP dossier product nameOptyma A02 B4
Segment usageLow Back Pressure
Sound power @ 50Hz [db(A)]74 dBA
Suction connection size [in]5/8 in
TechnologyReciprocating
Total height [mm]451.0 mm
VersionA02
Voltage 50Hz [V]400 V
Voltage 50Hz [V] [Max]400 V
Width [mm]500.00 mm

General specifications

Characteristic
Value
Gross weight53.5 Kilogram
Net weight46 Kilogram
Volume239.904 Liter
Characteristic
Value
EAN/UPC5715162526231
Proposition 65Cancer and Reproductive Harm