
Tank, Accumulator
SSA351A268
Accumulator, Volume:7.2L, Connection size:inlet Φ19.05 outlet Φ19.05
SSA351A268
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Accumulator, Volume:7.2L, Connection size:inlet Φ19.05 outlet Φ19.05 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Tank |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | SPARE PART, ACCUMULATOR |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Tank |
| Product Type | Accumulator |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 21.3 Kilogram |
| Net weight | 16.3 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 111.72 Liter |
| EAN/UPC | 5702424660130 |