
MBS 1600 / MBS 1650
The compact OEM pressure transmitter programme is designed for use in severe hydraulic applications. The programme consists of two series:
• MBS 1600 – without integrated pulse-snubber
• MBS 1650 – with integrated pulse-snubber
The integrated pulse-snubber offers a high degree of protection against cavitations and liquid hammer, and the well thought out design results in excellent vibration stability and an exceptional robustness. The high degree of EMI protection equips the pressure transmitter to meet most requirements.
Features and benefits
- Designed for use in severe OEM applications
- For medium and ambient temperatures up to 125 °C
- All standard output signals:
- Wetted parts made of stainless steel
- Immunity to electrical noise from VFD, direct coupled transients, pulse magnetic field
- Mis-wire protected
- Short circuit protected
- A wide range of pressure and electrical connections
- EMC protection up to 100 V/m
- MTTFd > 100 years
MBS 1600 pressure transmitters for Wind turbine applications
The compact MBS 1600 pressure transmitters are built tough to withstand the harsh environments that wind power applications face. The dedicated range of pressure transmitters comes with all the needed electrical and pressure connections for easy integration into the nacelle.
The programme consists of two series:
- MBS 1600 – without integrated pulse-snubber
- MBS 1650 – with integrated pulse-snubber
View the 3D models:
- MBS 1600 pressure transmitter with M12x1
- MBS 1600 pressure transmitter with DT04-03
- MBS 1600 pressure transmitter with DT04-04
- MBS 1600 pressure transmitter with Round Packard
The integrated pulse-snubber offers a high degree of protection against cavitations and liquid hammer, and the well thought out design results in excellent vibration stability and an exceptional robustness.
The high degree of EMI protection equips the pressure transmitter to meet most requirements.
Product Highlights
- Immunity to electrical noise in the harshest environments (direct-coupled, transient, and case noise)
- Mis-wire protected
- Short-circuit protected
- MTTFd > 100 years
- For medium and ambient temperatures up to 125 °C
- Output signals: 4 – 20 mA
- Wetted parts made of stainless steel
- Complying with the standards and product specifications requested by larger OEMs in the wind turbine industry
Approvals
- CE
- UL
- EN13849-1 PLc compliant
Learning
Learn more about our pressure transmitter range
Related solutions

