
MBS 3000
The compact pressure transmitter, type MBS 3000, is designed for use in industrial and hydraulic applications, and offers a reliable pressure measurement, even under harsh environmental conditions.
The compact heavy duty pressure transmitter MBS 3050 with integrated pulse-snubber is designed for use in hydraulic applications with severe medium influences like cavitation, liquid hammer or pressure peaks and offers a reliable pressure measurement, even under harsh environmental conditions.
The flexible pressure transmitter programme covers different output signals, absolute or gauge (relative) versions, measuring ranges from 0 – 1 to 0 – 600 bar. A wide range of pressure and electrical connections are available.
Excellent vibration stability, robust construction, and a high degree of EMC/EMI protection equip the pressure transmitter to meet the most stringent industrial requirements.
Features and benefits
- Designed for use in severe industrial and hydraulic environments
- Resistant to cavitation, liquid hammer and pressure peaks (MBS 3050)
- Enslosure and wetted parts of acid-resistant stainless steel (AISI 316L)
- Pressure ranges in relative (gauge) or absolute from 0 up to 600 bar
- All standard output signals: 4 – 20 mA, 0 – 5 V, 1 – 5 V, 1 – 6 V, 0 – 10 V, 1 – 10 V, Ratiometric output signal: 10-90% of supply voltage
- A wide range of pressure and electrical connections
- Fully digitally compensated
- For use in ATEX zone 2 explosive atmospheres
- UL approved