MW Insulation jacket, MINERAL WOOL, S65-IS06-1300
181H1450
Length [mm]: 1300
181H1450
Product specifications
Characteristic | Value |
|---|---|
| Connection | DN200 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Length [mm] | 1300.0 mm |
| Material | MINERAL WOOL |
| Material Description | INSU.JACK S65 IS6 FEA L1300 DP MW |
Characteristic | Value |
|---|---|
| Model | S65-IS06-1300 |
| Product group | Heat exchangers |
| Product line | Gasketed Heat Exchangers |
| Product name | Accessory |
| Product Type | MW Insulation jacket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 34.8 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 34.8 Kilogram |