MW Insulation jacket, MINERAL WOOL, S7A-IG16-500
181H0078
Length [mm]: 500
181H0078
Product specifications
Characteristic | Value |
|---|---|
| Connection | DN50 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Length [mm] | 500.0 mm |
| Material | MINERAL WOOL |
| Material Description | INSU.JACKET S7 IG16 L500 FC MW |
Characteristic | Value |
|---|---|
| Model | S7A-IG16-500 |
| Product group | Heat exchangers |
| Product line | Gasketed Heat Exchangers |
| Product name | Accessory |
| Product Type | MW Insulation jacket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 13.7 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 13.7 Kilogram |