Danfoss logo
ICS Pilot operated servo valvs and Pilot valves

Pilot operated servo valve, ICS 50-BL

148X1351

Connection type: Butt weld, Connection standard: ASME B 36.10M SCHEDULE 80, Connection size [in]: 2 in, Top cover: 1 function module

Product specifications

Characteristic
Value
China RoHS complianceYes
China RoHS exemption clauseNo
Connection size [in]2 in
Connection standardASME B 36.10M SCHEDULE 80
Connection typeButt weld
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
DirectionStraightway
EU RoHS complianceYes
EU RoHS exemption clauseNo
FunctionPilot operated servo valve
Material DescriptionICS 50-BL w/ 2" BW EVM(NC) & CVPP-M pil
Packing formatSingle pack
Characteristic
Value
Port size (Nominal) [in]2 in
Pressure range [psig] Pe [max]102.0 psig
Pressure range [psig] Pe [min]0.0 psig
Product descriptionDifferential press. regulator
Product groupRegionally specified kits
Product lineIndustrial Refrigeration
Product namePilot operated servo valve
Product TypeICS 50-BL
Quantity per packing format1 pc
REACH Candidate List substancesNo
Top cover1 function module
US label additional textw/electric wide-opening

General specifications

Characteristic
Value
Gross weight13.871 Kilogram
Net weight12.601 Kilogram
Volume26.748 Liter
Characteristic
Value
EAN/UPC5702424063405
Proposition 65Cancer and Reproductive Harm