
Flat stations accessories
145H5010
Recess Box w/Mount. rail W850/H910/D110
145H5010
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Recess Box w/Mount. rail W850/H910/D110 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Recess Box w/Mount. rail W850/H910/D110 |
Characteristic | Value |
|---|---|
| Product group | Flat Stations |
| Product line | Subsystems |
| Product Type | Flat stations accessories |
| Type | Accessories |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 13 Kilogram |
| Net weight | 10 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 136.864 Liter |
| EAN/UPC | 5702424593155 |