040B0389
040B0389
Product specifications
Characteristic | Value |
|---|---|
| CE mark | Yes |
| China RoHS compliance | Yes with exemptions |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(b) |
| In scope of WEEE | No |
| Material Description | Level sensor with gasket |
| Max. Working Pressure [bar] | 140.0 bar |
| Max. Working Pressure [psig] | 2030 psig |
| Packing format | Multi pack |
| Product group | Oil management accessories |
Characteristic | Value |
|---|---|
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Accessory |
| Product Type | Accessory |
| Quantity per packing format | 6 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 5aaa13cf-5d51-48a9-8887-a5420036cdd9 |
| SCIP dossier product name | Oil management accessories |
| Supply voltage [V] AC | 24 V |
| Type designation | Level sensor |
| UL mark | No |
| Used for product | OUB 16THR5OUB 16TSN3OUB 16TSR5OUB 22THR8OUB 22TSN3OUB 22TSR8OUB 28THR8OUB 28TSN3OUB 28TSR8OUB 35THR8OUB 35TSN3OUB 35TSR8OUB 42THR10OUB 42TSN3OUB 42TSR10OUB 54TSN3OUB 54TSR13OUB 64TSN5OUB 64TSR15OUB 80TSN5OUB 80TSR18 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 620 Gram |
| Net weight | 600 Gram |
| Volume | 1.812 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255194163 |
| Proposition 65 | Cancer and Reproductive Harm |