
Contactor, CI 5-12
037H350732
Main contacts: 3, AC-1 load Ith, open: 20, Coil voltage @ 60 Hz: 230
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
037H350732
Product specifications
Characteristic | Value |
|---|---|
| AC-1 load Ith, open | 20.0 A |
| AC-1 load Ithe, enclosure | 16.0 A |
| AC-3 load Ie | 11.5 A |
| AC-3 power @ 220-240 V | 3.0 kW |
| AC-3 power @ 380-500 V | 5.5 kW |
| Approval | CEEACLLC CDC TYSKUKCAc UL us |
| Built-in aux. NO contacts | 1 |
| CE mark | Yes |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Coil voltage [V] DC | 230 V |
| Coil voltage @ 60 Hz | 230 V |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
Characteristic | Value |
|---|---|
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| In scope of WEEE | Yes |
| Main contacts | 3 |
| Material Description | CI 5-12 Contactor 3.0kW@220-240V M/5 |
| Max. add-on aux. contacts | 4 |
| Packing format | Multi pack |
| Product group | Contactors and motor starters |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Contactor |
| Product Type | CI 5-12 |
| Quantity per packing format | 5 pc |
| REACH Candidate List substances | No |
| UL approval file name | E63581 |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.164 Kilogram |
| Net weight | 0.152 Kilogram |
| Volume | 0.164 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702423265923 |
| Proposition 65 | Cancer and Reproductive Harm |