UnoFloor EasyFit
The Danfoss UnoFloor EasyFit is a preassembled pressure independent underfloor heating balancing and control distribution unit. UnoFloor EasyFit comes wired and pre-mounted. The product includes Icon™ 230V Wiring center which can connect up to 14 thermal actuators and 8 room thermostats. It is provided with 230V Live circulation pump output and a potential-free relays for controlling a boiler. The SSM stainless-steel manifold is used for controlling water flow. Each tube of the floor heating system is connected to the manifold, thus making it possible to control water flow or heat supply to each room in the building individually. The AB-PM set ensures optimal hydronic balance. Flow limitation independent of differential pressure is now guaranteed.
Features and benefits
- Design compatible with EPS-Sockelkasten floor boxes.
- Pre-mounted — minimal risk of installation faults.
- Easy ordering — only one number necessary.
- Short installation time.
- Correct heat distribution, even under partial load.
- Reliable hydronic balancing for lower heating costs.
- Energy-saving.
- Pressure-independent AB-PM valve integrated. UnoFloor EasyFit is/uni00A0a/uni00A0Time saving providerTime saving solution provider:
- Manifold mounted in the backplate;