
VXe Solo HWS, Type 1, Heating controller name: ECL 310 / A237
145F4511
Product Type: VXe Solo HWS, Type 1, 16 bar, 120 °C
145F4511
Product specifications
Characteristic | Value |
|---|---|
| Application type | Indirect Heating & Secondary connections for DHW cylinder |
| China RoHS compliance | Out of scope |
| Connection direction primary | Bottom |
| Connection direction secondary | Bottom |
| Contains batteries | No |
| Cover material | Polypropylene |
| Depth with cover [mm] | 315 mm |
| Depth without cover [mm] | 315 mm |
| DG Indicator Profile | Not relevant for dangerous goods |
| DH connection size | 3/4" |
| DH connection type | External thread |
| DH pipe size | Ø18 |
| DHW connection size | 3/4" |
| DHW connection type | Internal thread |
| DHW pipe size | Ø18 |
| DHW tank circuit - control | ECL 310 + Pump |
| DHW tank circuit - pump brand | Grundfos |
| DHW tank circuit - pump type | UPM3 Auto L 15-70 130 |
| Differential pressure controller | Integrated in control valve |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| HE connection size | 3/4" |
| HE connection type | Internal thread |
| HE pipe size | Ø18 |
Characteristic | Value |
|---|---|
| Heating Actuator | AMV 13 |
| Heating control type | Electronic |
| Heating Control valve | AVQM 15 |
| Heating controller name | ECL 310 / A237 |
| Heating HEX type | XB06H-1 26 |
| Heating pump brand | Grundfos |
| Heating pump type | UPM3 Auto 15-70 130 |
| Height with cover [mm] | 932 mm |
| Height without cover [mm] | 932 mm |
| HEX heating brazed/gasketed material | Brazed copper |
| Insulation material | Polypropylene |
| Material Description | VXe Solo HWS,Typ1, 310/A337 STW HM130mm |
| Pressure nominal primary [bar] | 16 bar |
| Pressure nominal secondary [bar] | 6 bar |
| Product group | Small Stations |
| Product line | Light Duty Stations |
| Product Type | VXe Solo HWS |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Station size type | Type 1 |
| Supply temperature construction [˚C] | 120 °C |
| Supply voltage [V] AC | 230 V |
| Width with cover [mm] | 550 mm |
| Width without cover [mm] | 550 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 39 Kilogram |
| Net weight | 37 Kilogram |
| Volume | 173.91 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255063964 |
| Proposition 65 | Cancer and Reproductive Harm |