Danfoss logo
RLV-D / RLV-S-product-category

RLV-D / RLV-S

RLV-D

  • Fittings and valve body dimensions are identical to those of the RA-FR valve body used with the RAS-C & RAS-D radiator thermostats, allowing the installer greater freedom in terms of work flow and ease of installation.
RLV-S
  • RLV-S lockshield valves are available in angle and straight versions with self sealing tailpieces.
  • RLV-S lockshield valves are available in angle and straight versions with external (½") system connection.
  • Fittings and valve body dimensions are identical to those of the RA-FN valve body used with RA 2000 radiator thermostats, allowing the installer greater freedom in terms of work flow and ease of installation.

Features and benefits

  • Individual radiator shut-off allows maintenance or repair without affecting other radiators in the system
  • RLV-D and RLV-S support regulation and isolation of the radiator flow
  • RLV-S is available in angle and straight versions for different installation requirements
  • RLV-S versions are available with standard and self-sealing tailpieces
  • RLV-S can be preset to limit the maximum water flow
  • RLV-D and RLV-S can also be used in closed comfort cooling systems when the piping system is free of oxygen