
Energy meters, SONOMETER™ 1100, 15 mm, qp [m³/h]: 0.6, Radio OMS 868.95 MHz
640U5220
SONO1100 0.6 m3/h 110mm DN15 High OMS PL
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SONOMETER™ 1100
640U5220
Product specifications
Characteristic | Value |
|---|---|
| Description | SONO1100 0.6 m3/h 110mm DN15 High OMS PL |
| DG Indicator Profile | Contains Lithium Batteries |
| Diameter [mm] | 15 mm |
| Interface module slot 1 | Radio OMS 868.95 MHz |
| Material Description | SONO1100 0.6 m3/h 110mm DN15 High OMS PL |
Characteristic | Value |
|---|---|
| Product group | Energy meters |
| Product line | District Energy Controls |
| Product Type | SONOMETER™ 1100 |
| qp [m³/h] | 0.6 m³/h |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.76 Kilogram |
| Net weight | 0.76 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5710104082684 |