BOCK, Electrical component, Temperature sensor
097B60014
Compressors spare parts, Delta-PII switch part, Legacy BOCK ID: 60014
097B60014
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | F2F3F4F5F76F88HA44HG34 CO2HG34 CO2 THG44HG44 CO2HG46 CO2 THG56HG56 CO2 LTHG56 CO2 THG66HG68 CO2 THG88HGZ7 |
| Contains batteries | No |
| Description | Delta-PII switch part |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 60014 |
| Material Description | Delta-PII switch part |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Electrical component |
| Product Type | Temperature sensor |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 87 Gram |
| Net weight | 87 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162559277 |