BOCK, Miscellaneous, Cable
097B52364
Compressors spare parts, Legacy BOCK ID: 52364
097B52364
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 52364 |
Characteristic | Value |
|---|---|
| Material Description | Relay cable oil level reg. |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Miscellaneous |
| Product Type | Cable |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 123 Gram |
| Net weight | 123 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162969397 |