BOCK, Housing, Cylinder cover
097B51588
Compressors spare parts, Cylinder cover standard,cpl., Legacy BOCK ID: 51588
097B51588
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG44EX-HG56HA44HG44HG44 CO2HG56 |
| Contains batteries | No |
| Description | Cylinder cover standard,cpl. |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 51588 |
| Material Description | Cylinder cover standard,cpl. |
Characteristic | Value |
|---|---|
| material no. of component | 0.6030 |
| material of component | GJL-300 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Housing |
| Product Type | Cylinder cover |
| type of component | cylinder cover |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 5 Kilogram |
| Net weight | 5 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162560310 |