BOCK, Electrical component, E-box
097B50971
Compressors spare parts, Cover plate 2,5, Legacy BOCK ID: 50971
097B50971
Product specifications
Characteristic | Value |
|---|---|
| Accessory (EF013236) | TRUE |
| Brand | BOCK |
| component used for | EX-HG88HG56 CO2 LTHG56 CO2 THG68 CO2 THG7HG88HGZ7 |
| Contains batteries | No |
| Description | Cover plate 2,5 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 50971 |
Characteristic | Value |
|---|---|
| Material Description | Cover plate 2,5 |
| material of component | Polyamide (PA) |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Electrical component |
| Product Type | E-box |
| Spare part (EF013237) | TRUE |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.21 Gram |
| Net weight | 1.21 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162561119 |