BOCK, Pump component, Oil pump
097B07990
Compressors spare parts, Oil pump complete, Legacy BOCK ID: 07990
097B07990
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Oil pump complete |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 07990 |
Characteristic | Value |
|---|---|
| Material Description | Oil pump complete |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Pump component |
| Product Type | Oil pump |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 900 Gram |
| Net weight | 900 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162584576 |