BOCK, Connector, Screw
097B05969
Compressors spare parts, Screw-in fitting, Legacy BOCK ID: 05969
097B05969
Product specifications
Characteristic | Value |
|---|---|
| addit. information on material | galvanized |
| Brand | BOCK |
| Contains batteries | No |
| Description | Screw-in fitting |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 05969 |
Characteristic | Value |
|---|---|
| Material Description | Screw-in fitting |
| material no. of component | 1.0715 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Screw |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 91 Gram |
| Net weight | 91 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162589694 |