
Shut-off valve, SSTC 150
148B0949
Inlet connection type: Butt weld, Inlet connection size [in]: 6 in, Outlet connection type: Butt weld, Outlet connection size [in]: 6 in
148B0949
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Colour Paint | Gray |
| Connection standard | ASME B 36.10M SCHEDULE 40 |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| Equipment | Handwheel |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Inlet connection size [in] | 6 in |
| Inlet connection size [mm] | 150.00 mm |
| Inlet connection type | Butt weld |
| Material Description | SSTC 150 A STR STOP VALVE HANDWHEEL PS40 |
| Max. Working Pressure [bar] | 40.0 bar |
| Max. Working Pressure [psig] | 580 psig |
Characteristic | Value |
|---|---|
| Outlet connection size [in] | 6 in |
| Outlet connection size [mm] | 150.0 mm |
| Outlet connection type | Butt weld |
| Packing format | Single pack |
| Product description | Stop valve |
| Product group | Shut-off and regulating valves |
| Product line | Industrial Refrigeration |
| Product name | Shut-off valve |
| Product Type | SSTC 150 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Refrigerants | R134aR22R404AR507AR717 |
| Serviceable | STC spare parts |
| Temperature range [°C] [max] | 150 °C |
| Temperature range [°C] [min] | -50 °C |
| Temperature range [°F] [max] | 302 °F |
| Temperature range [°F] [min] | -58 °F |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 66.75 Kilogram |
| Net weight | 52.08 Kilogram |
| Volume | 226.56 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255138204 |
| Proposition 65 | Cancer and Reproductive Harm |