
Repair kit, Kit, TUA Expansion Valve
068U4901
TXV spare parts, Repair kit, Type designation: TUA Expansion Valve, Used for product: TUA; TUAE
068U4901
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Other Dangerous Goods |
| Further information | Flaker: 501 to 2300 lb. ice |
| Material Description | Therm. exp. valve kit Large |
| Orifice size | 578 |
| Packing format | Multi pack |
| Product description | Thermostatic Expans. Valve Kit |
| Product group | TXV spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
Characteristic | Value |
|---|---|
| Product name | Repair kit |
| Product Type | Kit |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R404A/R507A |
| SCIP dossier no. | 07795324-de66-41b2-9761-afe6640e393c |
| SCIP dossier product name | TU/TC |
| Type designation | TUA Expansion Valve |
| Used for product | TUATUAE |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.39 Kilogram |
| Net weight | 0.342 Kilogram |
| Volume | 0.932 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428851190 |
| Proposition 65 | Cancer and Reproductive Harm |