Spare part, EVRB, Filter
032F0101
Product Type: Spare part, Used for product: EVRB, Type designation: Filter
032F0101
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | None |
| Material Description | FILTER SET EVRB with NUT |
| Packing format | Multi pack |
| Parts included | Al-gasketFilterNut |
| Product group | Solenoid valves spare parts |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Repair kit |
| Product Type | Spare part |
| Quantity per packing format | 10 pc |
| Type designation | Filter |
| Used for product | EVRB |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 16 Gram |
| Net weight | 9 Gram |
| Volume | 0.076 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255252436 |
| Proposition 65 | Cancer and Reproductive Harm |