Motor operated valve, ICM 25-A33
148X1470
Motor operated valve, Connection size [in]: 1 in, Connection Type: Socket weld, Direction: Straightway
148X1470
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection Material | Steel |
| Connection size [in] | 1 in |
| Connection size [mm] | 25 mm |
| Connection standard | ASME B 16.11 |
| Connection Type | Socket weld |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Function | Motor operated valve |
| Inlet connection standard | Socket weld |
Characteristic | Value |
|---|---|
| Inlet connection type | Socket weld |
| Material Description | ICM 25-A33, 1"SOC |
| Outlet connection size [in] | 1 in |
| Outlet connection size [mm] | 25.0 mm |
| Packing format | Single pack |
| Product description | Motor operated valve |
| Product group | Regionally specified kits |
| Product line | Industrial Refrigeration |
| Product name | Motor operated valve |
| Product Type | ICM 25-A33 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Top cover | Actuator |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 7.002 Kilogram |
| Net weight | 6.253 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 6.886 Liter |
| Proposition 65 | Cancer and Reproductive Harm |