Motor operated valve, ICM 20-B
148X0902
Motor operated valve, Connection size [in]: 1 in, Connection type: Butt weld, Direction: Straightway
148X0902
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection size [in] | 1 in |
| Connection standard | ASME B 36.10 |
| Connection type | Butt weld |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Inlet connection type | Butt weld |
Characteristic | Value |
|---|---|
| Material Description | ICM 20-B, 1'' BW |
| Outlet connection size [mm] | 20.0 mm |
| Packing format | Single pack |
| Product description | Motor operated valve |
| Product group | Regionally specified kits |
| Product line | Industrial Refrigeration |
| Product name | Motor operated valve |
| Product Type | ICM 20-B |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Top cover | Actuator |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.28 Kilogram |
| Net weight | 4.265 Kilogram |
| Volume | 2.612 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255032595 |
| Proposition 65 | Cancer and Reproductive Harm |