Check and Stop valve, SCA-X 80, Direction: Straightway, Connection standard: ASME B 36.10 SCHEDULE 40
148X1359
Connection size [in]: 1/2 in, Connection Type: Butt weld
148X1359
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection material | Steel |
| Connection size [in] | 1/2 in |
| Connection standard | ASME B 36.10 SCHEDULE 40 |
| Connection type | Butt weld |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Filter version | Standard version |
Characteristic | Value |
|---|---|
| Inlet connection type | Butt weld |
| Material Description | Stop/check valve - SCA-X 80 A Globe 3" |
| Packing format | Single pack |
| Product description | Stop check valve |
| Product group | Regionally specified kits |
| Product line | Industrial Refrigeration |
| Product name | Check and Stop valve |
| Product Type | SCA-X 80 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Weave fineness [Mesh] | 38 Mesh |
| Weave fineness [µm] | 500 µm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 16.324 Kilogram |
| Net weight | 12.75 Kilogram |
| Volume | 26.676 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424064655 |
| Proposition 65 | Cancer and Reproductive Harm |