
4-way reversing valve, STF-50U20G
061L1396
Medium temperature range [°C]: -30 - 130, MaxOPD [bar]: 31, MinODP [bar]: 3, Suction conn size [in]: 2-1/8, Discharge conn size [in]: 1-1/2 in, Design config. Style: G
061L1396
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature range [°C] [max] | 55 °C |
| Ambient temperature range [°C] [min] | -30 °C |
| Ambient temperature range [°F] [max] | 131 °F |
| Ambient temperature range [°F] [min] | -22 °F |
| Approval | CEUL |
| Cap condition 1 [°C] | 0°C sub-cooling38°C condensing5°C evaporating5°C super-heat |
| Cap condition 2 [°C] | 54,4 °C condensing5°C sub-cooling5°C super-heat7,2°C evaporating |
| Cap R407C@Δp:0.1bar(cond1)[kW] | 143.74 kW |
| Cap R407C@Δp:0.1bar(cond2)[kW] | 131.38 kW |
| Cap R407C@Δp:0.2bar(cond1)[kW] | 204.20 kW |
| Cap R407C@Δp:0.2bar(cond2)[kW] | 186.58 kW |
| Cap R410A@Δp:0.1bar(cond1)[kW] | 177.49 kW |
| Cap R410A@Δp:0.1bar(cond2)[kW] | 158.85 kW |
| Cap R410A@Δp:0.2bar(cond1)[kW] | 251.68 kW |
| Cap R410A@Δp:0.2bar(cond2)[kW] | 225.20 kW |
| Coil | No |
| Contains batteries | No |
| Design config. Style | G |
| DG Indicator Profile | Not relevant for dangerous goods |
| Discharge conn size [in] | 1-1/2 in |
| Discharge conn size [mm] | 38.35 mm |
| Discharge conn type | FEMALE |
| Evap/cond conn size [in] | 2-1/8 |
| Evap/cond conn size [mm] | 54,40 |
| Material Description | STF 4-Way Rev. Valve 50U20G |
| Max. Leakage [cm³/min] | 20000 cm³/min |
Characteristic | Value |
|---|---|
| Max. Working Pressure [bar] | 49.0 bar |
| MaxOPD [bar] | 31.0 bar |
| MaxOPD [psi] | 450.0 psi |
| Medium temperature range [°C] [max] | 130 °C |
| Medium temperature range [°C] [min] | -30 °C |
| Medium temperature range [°F] [max] | 266 °F |
| Medium temperature range [°F] [min] | -22 °F |
| MinODP [bar] | 3.000 bar |
| MinODP [psi] | 43.500 psi |
| Packing format | Single pack |
| Process connection material | Copper |
| Product group | 4-way reversing valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | 4-way reversing valve |
| Product Type | STF |
| Quantity per packing format | 1 pc |
| Refrigerants | R1234yfR1234ze(E)R134aR22R290R32R404AR407AR407CR410AR448AR449AR452AR452BR454BR454CR513A |
| Shock resistance standard | JIS C 60068-2-27 |
| Suction conn size [in] | 2-1/8 |
| Suction conn size [mm] | 54.40 mm |
| Type designation | STF-50U20G |
| UL approval file name | MH12113 |
| UL approved refrigerants | R1234yfR1234ze(E)R134aR22R290R32R404AR407AR407CR410AR448AR449AR452AR452BR454BR454CR513A |
| Vibration stability [m/s²] | 19.6 m/s² |
| Vibration test standard | JIS C 60068-2-6 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 11.03 Kilogram |
| Net weight | 8.48 Kilogram |
| Volume | 46.137 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255195610 |
| Proposition 65 | Cancer and Reproductive Harm |