Spare part, MLI, SGRN and fittings
148H3050
Product Type: Spare part, Used for product: MLI, Type designation: SGRN and fittings
148H3050
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | SPARE PART KIT SGRN+FITTINGS FOR MLI |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Sight glass spare parts |
| Product line | Industrial Refrigeration |
| Product name | Repair kit |
| Product Type | Spare part |
| Quantity per packing format | 16 pc |
| REACH Candidate List substances | No |
| Type designation | SGRN and fittings |
| Used for product | MLI |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.15 Kilogram |
| Net weight | 0.15 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.202 Liter |
| EAN/UPC | 5702428284233 |