
Strainer, FIA 65 A
148X0260
Connection type: Butt weld, Connection size [in]: 2 1/2 in, Weave fineness [µm]: 250
148X0260
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection material | Steel |
| Connection size [in] | 2 1/2 in |
| Connection standard | ASME B 36.10 SCHEDULE 40 |
| Connection type | Butt weld |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Angleway |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Filter version | Standard version |
Characteristic | Value |
|---|---|
| Inlet connection type | Butt weld |
| Material Description | FIA 65 ANGLE, 2-1/2 BW STRAINER, 250 MIC |
| Packing format | Single pack |
| Product description | Filter with element |
| Product group | Regionally specified kits |
| Product line | Industrial Refrigeration |
| Product name | Strainer |
| Product Type | FIA 65 A |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Weave fineness [Mesh] | 72 Mesh |
| Weave fineness [µm] | 250 µm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.22 Kilogram |
| Net weight | 0.007 Kilogram |
| Volume | 6.912 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428815819 |
| Proposition 65 | Cancer and Reproductive Harm |