
Control panel, AS-UI04
080G6042
Type designation: AS-UI04 S, Mounting method: Panel mounting, Function: User Interface, Communication type: CAN-FD, Packing format: Single pack, Quantity per packing format: 1
080G6042
Product specifications
Characteristic | Value |
|---|---|
| Application area | Programmable controller |
| Approval | CEEACUL Recognized |
| Buzzer | No |
| CE mark | Yes |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 8.18.3.1 |
| Communication type | CAN-FD |
| Connector kit Code No. | 080G6051 |
| Connector kit included | Yes |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Display type | TFT 480x272 color |
| Enclosure rating IP | IP65 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 7(a)-II7(c)-V |
| Frequency [Hz] | 50/60 Hz |
| Function | User Interface |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | AS-UI04 Panel Mounted SinglePack |
| Mounting method | Panel mounting |
| Packing format | Single pack |
| Power consumption [W] | 10.0 W |
| Product group | Programmable controllers |
| Product line | Electronic Controllers and Services |
| Product name | Control panel |
| Product Type | AS-UI04 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Real time clock | No |
| SCIP dossier no. | 939e2684-6f83-4820-9e66-b7e1eb9626cc |
| SCIP dossier product name | Alsmart Codes |
| Serviceable | No |
| Supply voltage [V] AC | 24 V |
| Supply voltage [V] DC | 24.00 V |
| Type designation | AS-UI04 S |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.355 Kilogram |
| Net weight | 0.25 Kilogram |
| Volume | 1.477 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162931189 |
| Proposition 65 | Cancer and Reproductive Harm |