
Optyma™ Slim, LJJM0150UWH000N
114N6130
Segment usage: Low Back Pressure, Refrigerants: R404A; R452A; R454C; R455A, Compressor power supply [V]: 230/1/60
114N6130
Product specifications
Characteristic | Value |
|---|---|
| Air flow @ 60Hz [m³/h] | 2400 m³/h |
| Applications | LBP |
| Capacity Control | Fixed speed |
| Compressor model | NTZ048-1 |
| Compressor power supply [V] | 230/1/60 |
| Condenser type | D8 |
| CoolselectorFilter | Active models |
| Description | LJJM0150UWH000N |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical code | N |
| Family | Optyma™ Slim |
| Fan blade size [mm] | 350.000 mm |
| Fan cowl/grill type | Grill |
| Fan current @ 60Hz [A] | 1.20 A |
| Fan diameter [mm] | 350 mm |
| Fan power consumption @ 60Hz [W] | 170 W |
| Fan power supply [V/Ph/Hz] | 230/1/60 |
| Fan voltage @ 60Hz (max) [V] [Max] | 240 V |
| Fan voltage @ 60Hz (max) [V] [Min] | 110 V |
Characteristic | Value |
|---|---|
| Frequency [Hz] | 60 Hz |
| High value of nominal voltage at 60Hz [V] | 220 V |
| Liquid line connection [in] | 3/8 in |
| Low value of voltage range at 60Hz [V] | 208 V |
| Material Description | LJJM0150UWH000N NTZ048-1 |
| Model number | LJJM0150UWH000N |
| No. of phases (compressor) | 1 |
| No. of phases (fan) | 1 |
| Number of fans | 1 |
| Phase | 1 |
| Product group | Condensing Units |
| Product line | Condensing Units |
| Product name | Package unit |
| Product Type | Optyma™ Slim WH |
| Receiver volume [L] | 3.0 L |
| Refrigerants | R404AR452AR454CR455A |
| Segment usage | Low Back Pressure |
| Suction connection size [in] | 5/8 in |
| Version | WH |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 96 Kilogram |
| Net weight | 81 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 197.426 Liter |
| EAN/UPC | 5715255122081 |