Electrical component, Protector
123B9624
Protector DRB30V61A2
123B9624
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Protector DRB30V61A2 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Electrical component |
| Material Description | 104665 PROTECTOR DRB30V61A2 (233) |
Characteristic | Value |
|---|---|
| Product group | Reciprocating accessories |
| Product line | Commercial Compressors |
| Product name | Electrical component |
| Product Type | Protector |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 24 Gram |
| Net weight | 20 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.03 Liter |