
Electrical component, Start capacitor
123B9322
STARTING CAPACITOR 61uF/330V
123B9322
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Reciprocating accessories |
| Contains batteries | No |
| Description | STARTING CAPACITOR 61uF/330V |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Electrical component |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | 103733 STARTING CAPACITOR 61uF/330V B-L1 |
| Packing quantity | 1 |
| Product group | Reciprocating accessories |
| Product line | Commercial Compressors |
| Product name | Electrical component |
| Product Type | Start capacitor |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 153 Gram |
| Net weight | 138 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.18 Cubic decimeter |
| EAN/UPC | 5702424670603 |