Danfoss logo
LLZ-product-category

LLZ

LLZ compressors boast low energy use and high sustainability. Danfoss delivers durable, efficient solutions for commercial refrigeration.

Features and benefits

  • Engineered for high efficiency and reliability in demanding refrigeration applications with a unique scroll design.
  • Flexible manufacturing process ensures consistent quality and performance across all units.
  • Available in 5 sizes, designed specifically for low temperature commercial refrigeration.
  • Offers cooling capacities from 5 to 12 kW (4 to 10 HP).
  • Suitable for common voltages and frequencies, ensuring versatile application.
  • Optimized for a wide range of refrigerants, including R404A, R507, R452A, R448A, R449A, R454C, and R455A.
  • Built with durable materials for long-lasting performance.
  • Engineered to operate with minimal noise, enhancing the working environment.
  • Equipped with built-in mechanisms to safeguard against overload and overheating.
  • Delivers superior energy efficiency, reducing operational costs.

Cold Rooms

LLZ is a low-temperature hermetic scroll compressor range used in the core refrigeration circuit of commercial refrigeration systems. In cold room applications, it is relevant where the installation needs the compression function required to circulate refrigerant and maintain low-temperature operation. LLZ is positioned specifically for low-temperature refrigeration and is used in applications such as cold rooms, supermarkets, milk cooling, mushroom growing tunnels, fermentation rooms, and air dryers.