
BOCK, F3 NH3, Open Type Compressor
097B11725
Refrigerants: R717, Compressor power supply [V]: w/o motor, Oil type: KC68, Legacy BOCK ID: 11725
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
097B11725
Product specifications
Characteristic | Value |
|---|---|
| Approval standard | No |
| Brand | BOCK |
| Clutch type | No |
| Colour | Blue (standard) |
| Compressor power supply [V] | w/o motor |
| Contains batteries | No |
| Cylinder | 2 |
| Description | Compressor F3 NH3 Service |
| DG Indicator Profile | Not relevant for dangerous goods |
| Discharge connection size [mm] | 25.00 mm |
| Discharge connection size type | Standard |
| Discharge connection type | Welding |
| Family | F NH3 Compressors |
| Flywheel | No |
| Frequency Hz | w/o motor |
| In scope of WEEE | No |
| Legacy BOCK ID | 11725 |
| Length (mm) | 345.00000 |
| Material Description | Compressor F3 NH3 Service |
Characteristic | Value |
|---|---|
| Max pressure (PS) - high side | 25.00 bar |
| Max pressure (PS) - low side | 19.00 bar |
| Model number | F3 NH3 |
| Oil pressure safety switch | No |
| Oil sump heater | No |
| Oil type | KC68 |
| Product group | Open type compressors |
| Product line | Danfoss BOCK® |
| Product name | Reciprocating compressor F |
| Product Type | F3 |
| Refrigerants | R717 |
| Start Unloader | No |
| Suction connection size [mm] | 30.00 mm |
| Suction connection size type | Standard |
| Suction connection type | Welding |
| Technology | Open Type Compressor |
| Thermal protection thermostat | No |
| Type designation | F3 NH3 |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 37.6 Kilogram |
| Net weight | 28 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 65.565 Liter |
| EAN/UPC | 5715162578537 |