
Spare part, ICF SS 20 - 40, Sight glass SS
027L4821
Product Type: Spare part, Used for product: ICF SS 20 - 40, Type designation: Sight glass SS
027L4821
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection size [in] | 3/8 |
| Connection type | G |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Sight glass SS 3/8 NPT |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | ICF accessories |
| Product line | Industrial Refrigeration |
| Product name | Sight glass module |
| Product Type | Spare part |
| Quantity per packing format | 21 pc |
| REACH Candidate List substances | No |
| Type designation | Sight glass SS |
| Used for product | ICF SS 20 - 40 |
| Used for product comments | For side ports |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 97.04 Gram |
| Net weight | 91.75 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.073 Liter |
| EAN/UPC | 5702428649216 |