Rubberliner, RUBSLEEVE DN100 40MM NBR HT 4"
010H0034
Connection: DN100, Material: NBR HT
010H0034
Product specifications
Characteristic | Value |
|---|---|
| Connection | DN100 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material | NBR HT |
| Material Description | RUB SLEEVE DN100 40 MM PLAN NBR HT (4") |
| Model | RUBSLEEVE DN100 40MM NBR HT 4" |
Characteristic | Value |
|---|---|
| Product group | Heat exchangers |
| Product line | Gasketed Heat Exchangers |
| Product name | Spare part |
| Product Type | Rubberliner |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.12 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 0.12 Kilogram |