
Substations, DSA 1 MINI, Biomass, HT_EM_IT, 15 kW
146B5445
BIOMASS_HT_EM_IT: EM Sonometer, primary bottom/secondary bottom, High Temperature, PN 16, SV 3bar INAIL
146B5445
Product specifications
Characteristic | Value |
|---|---|
| Allowed temperature [˚C] [Min] | 2 °C |
| Application type | Indirect Heating |
| Approval | CE |
| Capacity [KW] | 15.0 kW |
| Category name | Indirect heating substations |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Connection direction primary | Bottom |
| Connection direction secondary | Bottom |
| Contains batteries | No |
| Cover material | EPP |
| Current [A] [Max] | 2.0 A |
| Delta P primary without heat meter [bar] [Min] | 0.50 bar |
| Delta P secondary [bar] [Max] | 0.19 bar |
| Depth with cover [mm] | 482 mm |
| Depth without cover [mm] | 482 mm |
| Description | BIOMASS_HT_EM_IT: EM Sonometer, primary bottom/secondary bottom, High Temperature, PN 16, SV 3bar INAIL |
| Design | Wall mounted |
| DG Indicator Profile | Not relevant for dangerous goods |
| DH connection size | G1" |
| DH connection type | External thread |
| DH pipe size | DN20 |
| Differential pressure controller | AVQM |
| Differential pressure primary [bar] [Max] | 12 bar |
| Flow primary [m3/h] [Max] | 0.40 m³/h |
| Flow secondary [m3/h] [Max] | 0.90 m³/h |
| HE connection size | Rp1" |
| HE connection type | Internal thread |
| HE pipe size | DN25 |
Characteristic | Value |
|---|---|
| Heating control type | Electronic |
| Heating controller name | ECL 310 |
| Heating HEX type | XB12H-1-16 |
| Height with cover [mm] | 856 mm |
| Height without cover [mm] | 856 mm |
| HEX heating alloy | 1.4404 |
| HEX heating brazed/gasketed material | Brazed copper |
| Insulation material | EPP |
| Manufacturer's name | Danfoss |
| Material Description | DSA1 MINI-DUU015-HS015IT |
| Number of heating manifold connections [loops] [Max] | 1 |
| Package depth [mm] | 800 mm |
| Package height [mm] | 620 mm |
| Package width [mm] | 1200 mm |
| PED category | § 4.3 |
| Pressure nominal primary [bar] | 16 bar |
| Pressure nominal secondary [bar] | 6 bar |
| Pressure primary [bar] [Max] | 16 bar |
| Pressure secondary [bar] [Max] | 3 bar |
| Product group | Substations |
| Product line | Heavy Duty Stations |
| Product Type | DSA 1 MINI |
| Sensor type heatmeter | |
| Substation version | Biomass, HT_EM_IT |
| Supply temperature construction [˚C] | 120 °C |
| Supply voltage [V] AC | 230 V |
| UL mark | No |
| Width with cover [mm] | 680 mm |
| Width without cover [mm] | 680 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 80 Kilogram |
| Net weight | 60 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 273.55 Liter |
| EAN/UPC | 5715162742372 |