Danfoss logo
VMA-product-category

VMA

VMA is 2-way seated valve primarily for use in district heating systems.

It can be combined with:

  • ABV thermohydraulic actuators and
  • VMA DN 15 can additionally be combined with self-acting thermostatic actuators RAVI, RAVK and RAVV.
    ​​​​​​​
    ​​​​​​​
All sizes have external thread for flat packing (DIN 7603).

Features and benefits

  • Compatible with multiple actuator types for versatile heating control.
  • External thread design ensures secure and easy installation.
  • Suitable for district heating systems for reliable flow regulation.