
STV / STVL, 1", Female NPT
065F8967
1" NPT brass balancing valve
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: STV / STVL
065F8967
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Connection types | Female NPT |
| Contains batteries | No |
| Cv value | 10.2 |
| Description | 1" NPT brass balancing valve |
| DG Indicator Profile | Not relevant for dangerous goods |
Characteristic | Value |
|---|---|
| EU RoHS compliance | Out of scope |
| Material Description | 1" NPT BRASS BALANCING VALVE |
| Product group | Manual balancing |
| Product line | Hydronic Balancing and Controls |
| Product Type | STV / STVL |
| Valve size | 1" |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.86 Kilogram |
| Net weight | 0.86 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 7330580250780 |