
MSV-F2, DN 100, PN 16
003Z1151
MNF DN 250 PN16
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: MSV-F2, MSV-F2
003Z1151
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | MNF DN 250 PN16 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Material Description | MNF DN 250 PN16 |
| Pressure class | PN 16 |
Characteristic | Value |
|---|---|
| Product group | Manual balancing |
| Product line | Hydronic Balancing and Controls |
| Product Type | MSV-F2 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | b53622cd-50a2-4626-a23a-856f12c6983e |
| SCIP dossier product name | MSV-F2 MNF DN15-300 |
| Valve size | DN 100 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 195 Kilogram |
| Net weight | 153 Kilogram |
| Volume | 643 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5710104523408 |
| Proposition 65 | Cancer and Reproductive Harm |