
UK Control Packs, FP715-HP22-RMT-WB
087N650052
FP715-HP22-RMT-WB
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Control packs
087N650052
Product specifications
Characteristic | Value |
|---|---|
| 1 Primary battery SUM weight Kg | 0.006 |
| 1 Primary battery weight Kg | 0.006 |
| Battery qty | 1 |
| Battery type or Name | Lithium Manganese dioxide (CR2354) |
| Contains batteries | Yes |
| Description | FP715-HP22-RMT-WB |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| In scope of WEEE | Yes |
| Material Description | FP715-HP22-RMT-WB |
Characteristic | Value |
|---|---|
| Media | N |
| Motorized valve | HP22 |
| Product group | UK Control Packs |
| Product line | Mechanical TRV |
| Product Type | Other Packs |
| Room thermostat type | RMT230 |
| Time control type | FP715 |
| Weight per battery | 3 g |
| Wiring centre | WC4B |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.755 Kilogram |
| Net weight | 1.569 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 7.664 Liter |
| EAN/UPC | 5013567992423 |