
SonoMeter 31
187F3334
SONO31 DN65 qp25 300fl R HC 3.6V M-Bus
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Energy meters
187F3334
Product specifications
Characteristic | Value |
|---|---|
| DG Indicator Profile | Contains Lithium Batteries |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| In scope of WEEE | Yes |
| Material Description | SONO31 DN65 qp25 300fl R HC 3.6V M-Bus |
Characteristic | Value |
|---|---|
| Product group | Energy meters |
| Product line | District Energy Controls |
| Product Type | SonoMeter 31 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 15.5 Kilogram |
| Net weight | 13.5 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 28.25 Liter |
| EAN/UPC | 5710104513034 |