BOCK, Connector, Gasket
097B82385
Compressors spare parts, Set-gaskets, Legacy BOCK ID: 82385
097B82385
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HG56 CO2 LTHG56 CO2 T |
| Contains batteries | No |
| Description | Set-gaskets |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 82385 |
| Material Description | Set-gaskets |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Gasket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 410 Gram |
| Net weight | 410 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162909430 |