
BOCK, Miscellaneous, Clutch
097B82354
Compressors spare parts, Set-clut.BoWex 80-225,42/60H7, Legacy BOCK ID: 82354
097B82354
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | F76 |
| Contains batteries | No |
| Description | Set-clut.BoWex 80-225,42/60H7 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 82354 |
| Material Description | Set-clut.BoWex 80-225,42/60H7 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Miscellaneous |
| Product Type | Clutch |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 15.712 Kilogram |
| Net weight | 15.712 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162885086 |